Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

25A-ISE20C(H), High-Precision, Digital Pressure Switch for General Fluids

  • Compatible with battery manufacturing
  • 3-Screen Display High-Precision Digital Pressure Switch for General Fluids.
  • 2 outputs + Analog output (Voltage/Current).
  • IP65.
  • Applicable fluid: Fluid that will not corrode stainless steel 630 and 304.
  • Pressure range: -0.1 to 2 MPa.
  • Repeatability: ±0.2 % F.S.
  • Response time: 1.5 ms or less.
  • Consumption: 35mA or less.

Konfigurirajte svoj izdelek

 
Rated Pressure Range
Output Specification
Unit Specification
Piping Specification
Lead wire
Bracket
Operation Manual