<ul><li>Compatible with battery manufacturing</li><li>Bore sizes from 10mm to 32mm available</li><li>Stroke lengths up to 50mm</li><li>Any surfaces can be used for mounting</li><li>Space saving</li><li>Auto-switch capable.</li></ul>
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
25A-CU-D
Zaloga: mogoče ni na zalogi. Kliknite tukaj
za druge različice, ki so običajno na zalogi ali se obrnite na SMC
za nadaljno pomoč.