Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Rotary Gripper, 2 Finger - MRHQ

  • Maximum gripping force 140 N at 0.7 MPa
  • Double acting and single acting
  • Rotation angle: 90° ±10°, 180° ±10°
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 180 c.p.m.