64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Séria JSY3000-L Popis produktu Katalóg (EN) 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points∗ Stations are only available in multiples of 4Space saving, Reduced number of SI units, Reduced wiring and wiring work. Katalógy
Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Séria JSY3000-P Popis produktu Katalóg (EN) Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Solenoid valves and electro-pneumatic regulators can be connected to the same manifoldValve stations/Number of outputs: For 4 to 64 stations∗ /128 points∗ Stations are only available in multiples of 4Electro-pneumatic regulator stations: 1 to 4 stationsI/O unit stations: Max. 8 stationsEquipment integration allows for the centralized management of control and wiring as well as reduced wiringReduced wiring, Reduced number of SI units, Reduced wiring work, Compact. Katalógy
Separate Controller Ionizer / Slim Bar Type Séria IZT44/45 Popis produktu Katalóg (EN) Separate Controller Ionizer / Slim Bar Type Powerfully eliminates static electricity from highly charged workpiecesPulse AC type, High density emitter arrangement (6 times the number of emitters∗)∗ Compared to the existing modelCan be mounted in a narrow space (Height 23 mm x Width 20 mm)Can be installed through gaps between equipmentImproved installation, replacement, and maintenance in narrow spacesPowerful static elimination is possible without air supplyHigh speed static elimination: Discharge time reduced by approx. 60%2-way directional static elimination using branch cables2 ionizer bars can be connected to one high voltage power supplyUp to 4 high voltage power supply modules can be connected to one controller (IZT45)Flexible layout possible with various module connection methods (IZT45)Controller to Bar maximum installation distance: 15 m. Katalógy
Vacuum Gripper System (Foam Type) Séria ZGS Popis produktu Katalóg (EN) Vacuum Gripper System (Foam Type) Suitable for the palletizing and depalletizing of corrugated cardboard, etc.Combines all functions required for adsorptionEjector unit(Ejector, Supply valve/Release valve, Silencer, Pressure switch)Can be used immediately by simply connecting 1 electrical cable and air pipingWeight: 3.9kg∗ Reduces the load on robots∗ For ZGSNPK-400240BS4-RM1C8CO2 emissions (Air consumption) (SMC comparison)Ejector with new design227 L/min (ANR) ← 270 L/min (ANR)Compared to ZL6H (Supply pressure: 0.6 MPa). Katalógy
ISO Standards (21287) Compact Cylinder Séria C55/CD55 Popis produktu Katalóg (EN) ISO Standards (21287) Compact Cylinder ISO Standards (21287)1.8 times the anti-lateral load capacity [New]The allowable lateral load has been improved by changing the material of the bushing (For ø20)Increased the standard product's maximum stroke limit (to 300 mm) [New]Standardization of the Double rod (C55W) type, Simple specials, and Made-to-order options [New]Change of rod end shape (-XA□)Heat-resistant cylinder (–10°C to 150°C) (-XB6)Low-speed cylinder (5 to 50 mm/s) (-XB13). Katalógy
Compact Cylinder Séria CQ2/CDQ2 Popis produktu Katalóg (EN) Compact Cylinder Sizes Ø 4, Ø 6, and Ø 10 have been added. [New]Ø 4 to Ø 200 lineupSpace-saving cylinder designed with a compact bodySmall auto switches can be mounted on 4 surfaces. (1 surface for Ø 6 annd Ø 10, 2 surfaces for Ø 12 to Ø 25)No projection of the auto switchWeight: Reduced by 5 to 13% (Compared with the existing CQ2 series)Newly added compact type foot brackets and double clevis pivot bracketPart numbers with a rod end bracket and/or mounting bolt are available. (It is not necessary to order a bracket for the applicable cylinder separately.)With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2, CDQ2#S, CDBQ2) Katalógy
Direct Operated/Pilot Operated 2-Port Solenoid Valve Séria JSX/JSX# Popis produktu Katalóg (EN) Direct Operated/Pilot Operated 2-Port Solenoid Valve The pilot operated JSXD series (N.O. specification) has been added. [New]A direct operated vacuum type (JSX##V series) has been added. [New]A direct operated steam type (JSX##S series) has been added. [New]A direct operated high pressure type (JSX##H series) has been added. [New]Improved environmental resistance due to the stainless steel coil cover【IP67 enclosure/NEMA4X∗∗ IP65 for models with a DIN terminalSpace savingCompact: Valve volume reduced by 25%∗, Lightweight: Weight reduced by 30%∗∗ Compared with the existing modelEnergy savingCoil force: 10% increase∗, Power consumption: 14% reduction∗∗ Compared with the existing model360° lead wire insertion and removal is possibleImproved weather resistance in outdoor environments. Katalógy
Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) Séria LEFSW Popis produktu Katalóg (EN) Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) A dust-tight and water-jet-resistant (IP65 equivalent) slider type productNewly developed special wear-resistant seal bandA special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.With internal battery-less absolute encoderRestart from the last stop position is possible after recovery of the power supply.Reduced maintenance (No need to manage or replace batteries)Work load:Max. 65 kg (Size 40, Lead B)Stroke:Max. 1200 mm (Size 40). Katalógy
Motorless Type Séria LET-X11 Popis produktu Katalóg (EN) Motorless Type A large slider type (LET-X11 series) has been added [New]Your motor and driver can be used togetherManufacturers of compatible motors: 18 companies. Katalógy
Air Flow Controller Séria IN502-44/45/46 Popis produktu Katalóg (EN) Air Flow Controller A rated control flow rate range of 200 to 2000 l/min has been added. [New]Automatic flow rate adjustment is possibleDry air, N2Control accuracy: ±5 % F.SResponsiveness: 0.5 s or lessSpace saving/Reduced piping, wiring, and installation laborVarious types of grease can be selectedGrease compatible with low dew points, White vaseline, Grease for foodIO-Link compatible. Katalógy
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Séria HRZF Popis produktu Katalóg (EN) Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Low GWP refrigerant chillerGWP: 148∗ ∗ Based on the IPCC AR4EU refrigerant regulations: GWP150 or moreUS refrigerant regulations: GWP700 or moreCalifornia, US refrigerant regulations: GWP750 or moreEnvironmentally friendly R454C as refrigerant (Not available for air transport)More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump. Katalógy
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Séria ASG Popis produktu Katalóg (EN) Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Improved corrosion/heat resistance with the all stainless steel exteriorPossible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be usedMaterial: Stainless steel 316 (External metal parts)∗, FKM (Seal)∗ Stainless steel 304 is used as the material for parts other than body A.Max. operating temperature: 150 °CNSF H1 grease. Katalógy
Kompaktné suporty Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Séria MXH2 Popis produktu Katalóg (EN) Kompaktné suporty Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Size Ø 25 have been added. [New]Same width as size Ø 20Allowable moment: Max. 1.4 times greater than that of size Ø 20Improved linear guide rigidity reduces the amount of table displacement by 48%Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)Max. standard stroke: 150 mm (For Ø 20, Ø 25)[New]Weight: Max. 6% reduction (194 g→182 g)Dimensions for mounting and length are equivalent to the existing MXH series. Katalógy
Compact Cylinder/High Power Type Séria CQE Popis produktu Katalóg (EN) Compact Cylinder/High Power Type Theoretical output: 1.5 timesThis is done even with the same external dimensions of the CQ2 seriesThe theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shapeContributes to a lower pressure air lineSupply pressure decreaed by 0.17 MPaThe same theoretical output is available even when the supply pressure to the cylinder is decreased. Katalógy
Manifold Controller Séria JXD1-M Popis produktu Katalóg (EN) Manifold Controller Up to 16 axes can be connectedMax. 8 driver units can be connectedFanless design (no cooling fan)No cooling fan = No need to worry about fan replacementOperating temperature range: 0 to 55°CCommunication protocolCC-LinkEtherNet/IP™Cables, etc. can be attached from the front. Katalógy
[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Séria LE2FS_H/LE2Y_H Popis produktu Katalóg (EN) [Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Compatible with manifold controllerUp to 16 axes can be connectedAnnual CO2 emissions reduced by up to 38% through motor control optimization (SMC comparison)8.7 kg-CO2e/year (14.1)*The numerical values vary depending on the operating conditionsBattery-less absolute encoder typeRestart from the last stop position is possible. Katalógy