Výber prvkov
×

Ísť na "Obsah košíka"
Objednávací kód

Môj účet

×

Vitajte v SMC !

Pripravované produkty

Zobrazených 119 z 19 záznamov.
Zobraziť 10 | 20 | 50 | 100

Membrane Nitrogen Generator

Séria IN778-1/IN778-2

Membrane Nitrogen Generator

  • Nitrogen enriched air purification is easily possible with only a compressed air supply
  • Nitrogen concentration: Max. 99.9 or more/ Outlet air flow rate: 20 l/min (ANR) *
    * Inlet air pressure: 0.7 MPa, Inlet air temperature 25 °C
  • Compact and easy to use at point of use
  • No power supply required
  • No need for gas cylinder replacement
  • Modular connection type
  • Outlet side compressed air purity class (Humidity)"2" *
    * IFor IN778-1.

In-line Air Filter

Séria ZFD

In-line Air Filter

  • Operating pressure range: −100 kPa to 0.5 MPa
  • Able to capture foreign matter in both vacuum adsorption and vacuum release directions
    Prevents foreign matter from scattering again
  • Space saving
    Installation area: 41 % reduction
  • Check valve enclosure
    Flow order: Filter ➡ Check valve
    Prevents foreign matter from getting caught in the check valve
  • Applicable tubing O.D.: ø 4, ø 6, ø 8.

Polyethylene Tubing

Séria TX/TIX

Polyethylene Tubing

  • Excellent chemical and heat resistance
  • Using materials compliant with Japan Food Sanitation Act, US FDA, and Regulation (EU) No. 10/2011*1
    *1 Using materials posted in the positive list
  • Operating temperature range
    Air, Inert gas: −45 to 80 °C
    Water: 0 to 80 °C (No freezing).

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller

Séria HRZC

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller

  • Non F-Gas
  • Uses CO2 refrigerant (R744)
  • Greatly reduced GWP
  • Air transport posible
  • Eliminates the need to pay for F-Gas recovery & disposal
  • Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan).

Exhaust Flow Control Valve with Silencer

Séria ASN2#-A

Exhaust Flow Control Valve with Silencer

  • Integrated restrictor and silencer
  • Reduced assembly time and number of components
  • Push-lock type
  • Resin body: Weight reduced by up to 80 %
  • The speed can be adjusted on the valve side
  • A type with a compact indicator is available
    The flow rate can be controlled numerically
    Contributes to reduced setting errors and work hours by managing flow rate figures (indicator).

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania

Séria IDFA#

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania

  • Standard IDFA#E/# Series
    • IDFA3E~15E1
      [For use in Europe] Low GWP refrigerant: R1234yf (HFO)
      ∗ Not available for air transport
      [For use in Asia and Oceania] Refrigerant: R134a (HFC)
    • IDFA60 to 90
      [For use in Europe] Low GWP Refrigerant: R454C (HFC) [New]
      ∗ Not available for air transport
      [For use in Asia and Oceania] Refrigerant: R410A (HFC)
  • Large Size IDFA#F Series
    [For use in Europe] Low GWP Refrigerant: R454C (HFC) [New]
    ∗ Not available for air transport
    [For use in Asia and Oceania] Refrigerant: R407C (HFC)
    • Tolerant of high temperature environment !
      Top of its class in the industry for the large air-cooled type
      Ambient temperature 45 °C at maxInlet air temperature 60 °C at max
    • Energy saving design
      Exhaust heat reduced by 25 % at max
      Ambient temperature increase suppressed
      Employs a heat exchanger made of high corrosion-resistantstainless steel.

Air Management System

Séria AMS30X/40X-X2044/X2045

Air Management System

  • IO-Link compatible
    Monitoring compressed air condition via IO-Link and reduction of air consumption
  • Standby regulator+Digital flow switch
    [Suffix: -X2044]
    Operation mode ⇔ Standby mode
  • Digital flow switch+Residual pressure relief 3-port solenoid valve (With soft start-up function)
    [Suffix: -X2045]
  • Operation mode ⇔ Standby mode.

Fieldbus System (Serial Transmission System)

Séria EX260

Fieldbus System (Serial Transmission System)

  • CC-Link IE TSN [New] , Safety over EtherCAT® [New] compatible
  • Space-saving installation
  • IO-Link compatible
  • IP67
  • Drives up to 32 solenoids
  • Daisy-chain wiring communication
  • RJ45 communication connectors (X205).

Wireless System/Compact Wireless Base

Séria EXW1-X10

Wireless System/Compact Wireless Base

  • Pairing with wireless remote and various parameter settings without using IO Configurator
    * Configuration of IO-Link devices not included.

Fieldbus System (Serial Transmission System)

Séria EX600

Fieldbus System (Serial Transmission System)

  • An IO-Link unit compatible terminal unit (IO-Link device) has been added [New]
  • Supports digital inputs/outputs, analog inputs/outputs, and IO-Link units
  • Self-diagnosis function
  • Web server function
  • Various connectors available
  • Up to 9 units can be connected (Excludes SI units).

Digital Flow Switch for Large Flow

Séria PF3A#H(-L)

Digital Flow Switch for Large Flow

  • Applicable fluid: Air, N2, Ar, CO2 [New]
  • 500 L/4000 L/8000 L types have been added to the modular type [New]
  • The display range has been expanded. (1.5 times the rated flow range) [New]
  • Accumulated pulse conversion value: Select from 4 types based on the flow range [New]
  • Accumulated pulse width: Select a setting between 50 to 100 ms [New]
  • A wide range of flow measurement is possible with 1 product
  • Supports the IO-Link communication protocol.

Stainless Steel Cylinder/Non-adjustable Air Cushion Type

Séria HF2A-CG5

Stainless Steel Cylinder/Non-adjustable Air Cushion Type

  • Equipment for the Food Manufacturing Industry
  • All stainless steel specifications (External parts: Stainless steel 304)
  • 4 times better durability in environments where it may come into contact with water droplets
  • Non-adjustable air cushion
  • Mounting interchangeability between the stainless steel cylinder, CG5-S series.

Angle Seat Valve / Air Operated Type

Séria JSB

Angle Seat Valve / Air Operated Type

  • High pressure type has been added [New]
  • Low pressure loss due to angle seat structure!
  • Long service life: 10 million cycles (Air, Water), 3 million cycles (Steam)
  • Large flow rate
    A large flow rate is possible due to the optimized flow channel shape (Cv factor: approx. 2.5 times)
  • Compact: Height 166 mm (Port size: 1")
  • Abundant series variations of 7 sizes
  • All-in-One (Stainless steel 316L equivalent)
    Air, Water, Steam.

Magnet Buffer

Séria ZP3B#M

Magnet Buffer

  • Stable buffer reaction force during stroke
  • Adsorbs workpieces with different heights, Reduces the impact applied to a workpiece
  • Low particle generation
    No particle generation due to the friction of a spring (spring-less structure)
  • Non-rotating
    Reduces rotation by 4-pole magnets
  • Copper and zinc-free
  • Compatible with secondary battery manufacturing processes.

Suction Cup

Séria ZP3C

Suction Cup

  • Material: FS61 (Fluoro-based rubber) improves abrasion resistance
    ∗ More than 4 times the abrasion resistance of SMC's urethane suction cups
  • Reduced suction of foreign matter, such as paper particles, due to mesh filter
    Can be replaced without tools
  • 2.5-stage bellows type
    Optional inner ring and retainer.

3-Screen Display High-Precision Digital Pressure Switch

Séria ZSE20#(F)/ISE20#

3-Screen Display High-Precision Digital Pressure Switch

  • A low differential pressure range type has been added to the 20A series [New]
  • An M12 connector type has been added
  • A low pressure range type has been added
  • Integrated R1/8 fitting with bottom wiring entry
  • Visualization of settings
  • Simple 3-step setting
  • Easy screen switching
    It is possible to change the settings while checking the measured value
  • Delay time:1.5 ms or less
  • IO-Link compatible.

3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve

Séria VP346E/546E/746E/946E

3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve

  • Can be connected to F.R.L. units (AC-D series)
    Allows for space saving and reduced piping labor
  • Flow rate characteristics [dm3(/ s·bar)]
    VP346E:4.2
    VP546E:7.5
    VP746E:12.6
  • Effective area mm²
    VP946E:234
  • A model with a soft start-up function is also available
  • Power consumption: 0.35 W (Without light)
  • Features a check valve built into the pilot flow path (Supports pilot pressure drops caused by pressure fluctuations on the inlet side).

Kyvné pohony

Séria CRB/CDRB

Kyvné pohony

  • A double vane type has been added for sizes 10 to 40 [New]
  • Features a compact body with a built-in angle adjustment unit and auto switch unit (Size: 20, 30, 40)
    Overall length: 44 % shorter, Weight: 48 % lighter
  • Piping, wiring, and angle adjustment can be performed on the same side for easier mounting
  • Easy-to-adjust start and end positions with the angle adjustment bolts (as standard)
  • The position of the chamfered portion of the shaft can be easily checked using the rotating angle indicator (Only for the CDRB with auto switch)
  • Each of the units below for the CRB2 series can be mounted to the CRB series.

Stainless Steel Throttle Valve with One-touch Fittings In-line Type

Séria HF2B-ASG-#TV

Stainless Steel Throttle Valve with One-touch Fittings In-line Type

  • Improved corrosion/heat resistance with the all stainless steel exterior
    Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used
  • Material: Stainless steel 316 * FKM (Seal)
  • Max. operating temperature: 150 °C
  • NSF H1 grease
  • Fluid: Air, Water, N2
  • Equipment for the Food Manufacturing Industry HF2B- Series.