Product selection
×

Go to details
Part number

My account

×

Product catalogue

VP700, 3 Port Pilot Operated Poppet

  • 3 Port Pilot Operated Poppet (VP700).
  • Port size: 3/8, 1/2.
  • Body ported, Base mounted.
  • Normally Closed or Normally Open (Changeable).

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

VP742K-5YOD1-04FA
Body Style
Valve Option
Pressure Specification
Coil Specification
Rated Voltage
Electrical Entry
Light and Surge Voltage Suppressor
Manual Override
Port Size
Thread
Actuation
Option
Made to Order

Port Size
04 (1/2)
Actuation
A (Normally closed)
Valve Option
Standard (Internal pilot)
Coil Specification
Standard
Manual Override
D (Push-turn Locking Slotted Type)
Rated Voltage
5 (24V DC)
Thread
F [G (PF)]
Made to Order
None
Light and Surge Voltage Suppressor
None
Electrical Entry
YO [DIN terminal, Without connector (EN175301-803)]
Body Style
2 (Body Ported)
Pressure Specification
K [High-pressure type (1.0 MPa)]
Option
None
Weight
0.640 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version