Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact Guide Cylinder - MGP

Guide your movements precisely

  • Get a precise guide movement – ±0.03° of rotating accuracy
  • Design compact and lightweight machines – Reduced weight and required space due to guide rod and plate construction
  • Adapt it easily to your application – Wide range of product variation available.

And much more

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 400 mm (depending upon bore size)
  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Auto switches can be mounted on 2 surfaces.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

MGPL20TF-100AZ
Bearing Type
Bore Size
Port Thread Type
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order

Bore Size
Ø20 mm
Stroke
100 mm
Lead Wire or Prewired Connector
0.5m [Or None in the Case of No Switch]
Number
2 pcs. [Or None in the Case of No Switch]
Bearing Type
L (Ball Bushing)
Auto Switch
No Switch
Port Thread Type
TF [G]
Made to Order
None
Pressure medium
Air
Maximum temperature of pressure medium
60 ºC
Minimum temperature of pressure medium
-10 ºC (No freezing)
Maximum operating pressure
1.0 MPa
Minimum operating pressure
0.12 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature
60 ºC
Maximum ambient temperature with magnet
-10 ºC (No freezing)
Number of pneumatic connections
4 pcs.
Pneumatic input connection
G 1/8
Pneumatic output connection
G 1/8
Mode of operation of drive
Double acting
Theoretical cylinder force, advance stroke (at 0.5 MPa)
157 N
Theoretical cylinder force, return stroke (at 0.5 MPa)
118 N
Maximum piston speed
500 mm/s
Type of cushioning
Air cushion on both ends (Without bumper)
Non-rotating accuracy of plate
± 0.04 º
Weight
1.348 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version