Product selection
×

Go to details
Part number

My account

×

Product catalogue

Actuator Position Sensor – D-MP

A smart move

  • Get continuous information on cylinder position – Piston position is output as an analogue signal or as a IO-Link process data
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs
  • Reduce mounting labour & stock – Direct mounting into any of our main cylinders.

And much more

  • Measuring range: 25mm, 50mm, 100mm and 200mm
  • Applicable cylinder: MB, CQ2, MGP, CXSJ, CP96, C96 and C55
  • Compatible IO-Link
  • Analogue output: Voltage output (0 to 10 [V]), Current output (4 to 20 [mA])
  • Analogue output can be reversed
  • Setting is available by simply touching the touch pad
  • Lead wire connection: Separate line, M8-4pin and M12-4 pin.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

D-MP025B
Measuring Range
Lead Wire

Measuring Range
025 (25mm)
Lead Wire
B (M8-4 Pin, 0.3 m)
Maximum ambient temperature
60 °C
Minimum ambient temperature
-10 °C
General power supply
10 to 30 VDC
Protection class with connector
IP67
Internal voltage drop
2 V or less
Repeatability
0.1 mm (Ambient temperature: 25 °C)
Linearity
± 0.3 mm (Ambient temperature: 25 °C)
Current consumption
48 mA or less (when no load is applied)
Power supply voltage
15 to 30 VDC
Resolution
0.05 mm
Switch output
NPN or PNP
Maximum load current
40 mA
Analog current output
4 to 20 mA
Analog voltage output
0 to 10 V
Weight
0.017 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version