Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

ZKJ Series

Control your vacuum remotely & efficiently

Do you need remote control and ejector monitoring? Are you looking for an energy-saving ejector? 

 

ZKJ series vacuum manifold for fieldbus systems has been developed as the answer to all of the above. You can now benefit from the new SMC ZKJ vacuum manifold with PROFINET and IO-Link-enabled communication, together with the energy-saving function that results in an air consumption reduction of up to 90%. Moreover, M12 connectors lead to less wiring and installation, as well as setting time, thereby saving on costs. The IP65 enclosure makes this product suitable for a wide range of applications, regardless of dusty or moist environmental conditions.

In short, with ZKJ Series you will:

  • Communicate remotely – Control and monitor up to 16 ejectors via PROFINET and IO-Link
  • Down your energy and production costs – Energy-saving function, M12 connector and easy filter maintenance
  • Guarantee endurance – IP65 protection enclosure for medium/harsh environments
  • Prevent the sudden drop of workpiece – N.O. supply valve holds vacuum when the power goes out.

ZKJ related information

See for yourself how SMC´s ZKJ will help you to “control your vacuum remotely and efficiently”

Oops. If you want to see our video, you need to consent to the use of cookies. Simply click on the cookies setting and enjoy our Expertise in action.