Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

WR110, Water Regulator

  • Pressure adjustment of water line.
  • Set pressure range: 0,08 to 0,39 MPa / 0,05 to 0,69 MPa.
  • Locking system.
  • Resistant body material: brass.
  • Optional Pressure Gauge.
  • Port size: Rc 1/8, 1/4, NPT 1/8,1/4.