Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

VQ20/30, 2 Port Solenoid Valve, Pilot Operated

  • Fluid: Air/inert gas
  • Operating pressure range: 0.01-0.6MPa
  • Effective area (Cv/effective orifice): 7.2mm 2 -17.5mm 2 (0.4/ø3-1/ø4.8)
  • Coil rated voltage: 12, 24VDC; 100, 110, 200VAC
  • Response time: 5ms or less (VQ20); 20ms or less (VQ30)
  • Ambient/fluid temp: -10 to 50°C

Configure your product

 
Series
Body Style
Coil Voltage
Lead Wire
Voltage Protection
Manual Override
Port Size
Option
Q