Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

VFN2120N-X23/36, NAMUR Interface 3/5 Port Solenoid Valve, Hygienic Design Type

  • Hygienic Design Type: resin body with less concaves. Direct cleaning of valve is possible (IP67)
  • Voltage: 24 V DC
  • Electrical entry: Vertical -X23 or Horizontal -X36
  • Low power consumption: 0.5 W
  • Port threads: NPT 1/4, G 1/4 available.

Configure your product

 
Manual Override
1/3/5 Port Thread Type
Mounting Thread Type
Check Valve
Electrical Entry
Valve Specifications