Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

SYJ5000-*W, 5 Port Solenoid Valve, Base Mounted & Body Ported, M8 Connector

  • Fluid: air
  • Operating pressure range: 0.1 - 0.7MPa
  • mm²: body ported range 3 - 3,6;
    base mounted 4,5
  • Coil rated voltage: 3, 5, 6, 12, 24VDC
  • Ambient & fluid temperature: max. 50°C

Configure your product

 
Configuration
Piping
Exhaust
Rated Voltage
Lead Wire
Surge Suppressor
Manual Override
Port Size
Thread
Option
Made to Order