Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

SY3000, 5 Port Solenoid Valve, All Types

  • Fluid: Air.
  • Operating pressure range: -100 kPa to 0.7.
  • Ambient and fluid temperature [°C]: -10 to 50 (No freezing).
  • Coil rated voltage [DC]: 24, 12 V.
  • Enclosure: IP67 (Based on IEC60529).