Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

SS5Y3-45P, 3000 Series, Stacking Manifold, DIN Rail Mount, Flat Ribbon Cable Connector

  • Manifold for SY3000 base mounted valves
  • Connector can be mounted on D or U side
  • Common supply and exhaust can be located on U, D
    or both sides
  • Maximum 20 stations (26 pin), 16 stations (20 pin),
    8 stations (10 pin)
  • DIN rail mounted
  • 26, 20 or 10 pin flat connector for connection to valves
  • 4 port sizes available

Configure your product

SS5Y3-45P---Q
Common
No.of Pins
Connector Mounting Position
Valve Stations
SUP/EXH Block Mounting
Pilot Type
A, B Port Size
Voltage Specification
Option
CE Marked