Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Solid State

SMC offers a variety of auto switches for actuators and air grippers. Solid state switches are available in a general purpose type or with 2-colour indication, which allows the optimum operating position to be determined by the colour of the light. Solid state switches are also available in 2-colour indication with diagnostic output, water resistant 2-colour indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.

Categorias

Sem resultados que correspondam às caracteristicas da busca.