Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Slide Table Type - LESH

  • Body size: 8, 16 and 25 mm.
  • Stroke: 50, 75, 100, 150 mm.
  • Positioning repeatability: ±0.05 mm.
  • Vertical workload: Up to 4 kg.

Configure your product

 
Body Size
Type               
Motor
Lead Screw
Stroke
Lock
Body Option
Mounting Style          
Actuator Cable
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector