Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Secondary Battery - 25A-LEFS

  • Body size: 16, 25, 32 and 40 mm
  • Stroke: 50 to 1000 mm
  • Acceleration: up to 3000 mm/s²
  • Speed: up to 1200 mm/s
  • Step and servo motor types
  • Encoder: incremental
  • Copper and zinc free (Except some accessories)
  • Grease can be use in a dew point as low as -70 ºC.