Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

REB

REB
The REB series is a sine rodless cylinder, with a maximum speed of 600mm/s, available in 3 bore sizes. Model REBR, a non-integrated guide, direct mount type is capable of mounting from the top or one side. Compact, external dimensions allow the REBR to be used when space is very limited. Model REBH is an integrated guide type cylinder. The use of a linear guide facilitates a large load, large moment and high precision. The REBH is available in a one or two axis style.

Categorias

Sem resultados que correspondam às caracteristicas da busca.