Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

PFMC, Digital Flow Switch, 3-Colour Display

  • Outputs: NPN/PNP, analogue (voltage/current) and external input
  • Applicable fluid: dry air, N2
  • Flow range: max. 2000 l/min
  • Flow ratio: 100:1
  • 3-colour/ 2-screen display
  • Port Size: 1/2, 3/4
  • IP65.

Configure your product

 
Rated Flow Range
Thread Type
Port Size
Output Specifications
Option 1
Unit Specification
Option 2
Calibration Certificate