Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

PFM5, Digital Flow Switch, Remote Sensor Unit

  • This product is being discontinued and will be replaced by PF2M7 series. Update details here.
  • Sensor and monitor separation, which allows remote monitors' centralization.
  • Integrated flow adjustment valve as an option, reducing piping and saving space (unique feature in the market).
  • Operation indication also on the sensor.
  • Fast response: either 50 ms, 0.5s, 1, or 2s can be chosen.
  • Easy connection and removal of wiring.

Configure your product

 
Flow Rate Range
Flow Adjustment Valve
Port Size
Piping Entry Direction
Output Specification
Instruction Manual
Calibration Certificate
Connector
Option
Changing the Piping Entry Direction