Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

PF3A7*H-L, Modular Digital Flow Switch with IO-Link

  • Can be connected to air combination unit.
  • Applicable fluid: Air, N2.
  • Flow range: Max. 2000 L/min.
  • Flow ratio: 100:1.
  • 3-colour/ 2-screen display.
  • Port Size: 1/4, 3/8, 1/2, 3/4.
  • Outputs: NPN/PNP/IO-Link and analogue/external input.
  • IP65.

Configure your product

 
Rated Flow Range
Output Specification
Lead Wire
Unit Specification
Calibration Certificate
Flow Direction