Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

MXP

MXP
The MXP is ideal for applications that require high precision movement in short travel situations. The precision slide table has a machined guide with very tight tolerances that operates in conjunction with highly accurate recirculating ball bearings. This slide is capable of achieving parallelism within 0.02mm and non-rotation accuracy as low as 0.03 degrees. Two of the mounting surfaces allow work to be held to a tolerance +/-0.05mm plus the tolerance of the work piece. The slide contains two pistons that operate independently to supply the movement of the actuator.

Categorias

Sem resultados que correspondam às caracteristicas da busca.