Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

MXH-Z

MXH-Z
We are pleased to introduce the improved MXH-Z Series compact slide table. This new model incorporates a highly rigid linear guide, which generates increased allowable momentum of up to 240% and makes it suitable for use in applications where the workpiece is a long distance away. Flexible and lightweight, the MXH-Z Series is available in bores from 6 to 20mm with the ability to be mounted in four directions and piped in three directions.Extremely accurate, due to its high travelling parallelism, the slide table is particularly useful in applications involving transport and positioning and in limited space applications like dispensers. The option to directly mount D-M9* round auto switches also reduces labour costs.

Categorias

Sem resultados que correspondam às caracteristicas da busca.