Catálogo de produtos
Series AF-A modular style air filter is a cost effective, clean looking solution to your filtration needs. Its' modular design allows connection with other SMC air preparation equipment. The series is available in 6 size options with a wide range of accessories.
Cost effective and clean looking, series AR-B regulators offer various pressure range settings to accommodate most applications. The locking adjustment knob prevents accidental setting changes. The modular design of the AR series connects with other SMC air preparation equipment.
This combination Filter/ Regulator minimizes space and piping by integrating the 2 units into one. Standard features include a relieving regulator, which can be quickly locked by pushing down on the adjustment knob. There are many options, which include gauges, auto-drain, metal bowl and covers, different set pressures, etc. The AW-B is part of the family of modular air preparation units and can be combined with other similar sized products. This series is available in 3 body sizes with piping from 1/8 to 3/4 in Rc, NPT or G thread types. Integrated filter and regulator units save space and require less piping. With the backflow function it incorporates a mechanism to exhaust the air pressure in the outlet side reliably and quickly.
Clean regulator series SRH is a contamination controlled stainless steel regulator designed to minimize residual fluid. Design includes an intake/exhaust port in the diaphragm compartment, which facilitates flow. SRH has outstanding corrosion resistance. All metal parts in contact with fluid use stainless steel SUS316.