Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

MLGP-B/F-Z (ø40 to ø100), Low Profile Guide Cylinder with Lock

  • With lock.
  • Stopping possible at any stroke position.
  • Locking direction selectable.
  • Compactness & Lightness.
  • Bore size: 40, 50, 63, 80, 100 (mm).
  • Strokes from 5 to 350mm (depending upon bore size).
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting.
  • Auto switches can be mounted on 2 surfaces.

Configure your product

MLGP-Z-
Bearing Style
Bore Size
Port Type
Stroke
 
Locking Direction
Auto Switch
Lead Wire or Prewired Connector
Number