Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

MGP-Z-XC82, Compact Guide Cylinder, Bottom Mounting Style

  • Bore size: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm)
  • Strokes: 25, 50, 75, 100mm (depending upon bore size)
  • Bottom mounting.
  • Auto switches can be mounted on 2 surfaces.

Configure your product

MGPM-Z-XC82
Bore Size
Port Thread Type
Stroke
Auto Switch
Lead Wire Length
Number of Auto Switches