Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Speed Controllers, General Purpose, One-touch Fitting, Simple Handle, Metal Knob, Elbow - AS*2*1F-X242

  • Durable flow control
  • Port Size: M5, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Size
Control Method
Port Size
Tube Size
Option