Catálogo de produtos
Rectangular multi-connector series KDM has substantial reduction in mounting space in comparison with a model requiring many union joints for panels and partitions, this model needs only a small space. KDM is suitable for use with positive pressure and vacuum. It is possible to create a multi-connector with mixed tube sizes.
The use of the DM series, multi-connector, enables panel mount connections with other apparatus and can provide the reliability of one-touch installation and removal of multi-tubes (nylon, polyurethane). As a result, separate transportation of panel and machinery equipment and backup unit exchange is made possible.
Removed due to no functionality enabled detected
One-touch fitting manifold series KM has 6 different model options available. Male thread and female thread options available on certain models. Tube material includes nylon, soft nylon and polyurethane.
Series KRM is a flame resistant, one-touch fittings manifold (equivalent to UL-94 standard V-0). Compact and manifold piping is possible. There are many varieties (8 different styles) available.
Piping module series KB has made distribution easy utilizing one-touch fittings. A locking system makes the use of tools unnecessary for installation of one- touch fittings and makes piping more efficient. Universal construction allows for changes in air output direction after connections are completed.