Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Magnetic Gripper - MHM

Performs optimally, where others don't

  • Handle with reliability and safety – Holding force up to 1000 N plus it guarantees grasping of the workpiece even in the event of power loss
  • Increase your productivity – Reduce your cycle times: residual holding force of 0.3 N or less
  • Get great usage flexibility – Holding force can be adjusted by changing the distance between the magnet and workpiece with the adjustment bolt
  • Avoid handling errors – The 3-position magnet prevents the accidental attraction of a second workpiece.

e muito mais

  • Applicable for uneven surfaces
  • Double acting
  • Auto switch capable
  • Pads are replaceable.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Seleccione valores da lista e filtre os artigos que contenham esses caracteres. Ésta não é uma Busca exacta, Verifique os detalhes do Producto ou utilize a função comparar para obter mais informação sobre o producto.

Os artigos de stock podem estar sujeitos a alterações sem aviso prévio

A mostrar ? para ? de ? entradas
ecrã / Mostrar 10 | 20 | 50 | 100
Details
A sua busca não apresenta resultados

Looking for products typically on stock? Click here for standard stocked items.

MHM-50D
Bore Size
Port Thread Type
Body Type
Auto Switch
Lead Wire
Number

Bore Size
50 mm
Body Type
Basic Type
Number
2 pcs. (Or None in the Case of No Switch)
Auto Switch
No Switch
Port Thread Type
Rc (or M Thread for 16 and 25 Bore)
Lead Wire
0.5m (Or None in the Case of No Switch)
Weight
1.110 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version