Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Large slider type belt drive (230 VAC) – LET-X11

LET's move heavy loads, no distance too far

  • Transfer loads over long distances – Up to 240 kg horizontally and 70 kg vertically. Stroke up to 3000 mm.
  • Boost speed and productivity – Able to up to 4000 mm/s speed, 20000 mm/s² acceleration
  • Optimise accuracy – ±0.08 mm of positioning repeatability
  • Use it adaptively, resiliently – Flexible mounting plus robust impact/vibration resistance.

e muito mais

  • Body size: 80, 100
  • Stroke: 300 to 3000 mm
  • Compatible encoders: absolute, incremental
  • Servo motor type.

Configure your product

 
Size
Motor Mounting Position
Motor Type
Equivalent Lead
Stroke
Motor Option
Actuator Cable type
Actuator Cable Length
Driver Type
I/O Cable Length