Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

ISE35, Digital Pressure Switch, Built-in Regulator Type

  • Digital Pressure Switch. Built-in Regulator.
  • Applicable series: AC /AR /AW /ARM /ARP.
  • Applicable fluid: Air, Non-corrosive gas, Non-flammable gas.
  • Display pressure range: -0.1 to 1 MPa.
  • Repeatability: ±1 % F.S.
  • Wiring entry: Top / Bottom.

Configure your product

 
Electrical Entry
Output
Display Unit
Option 1
Option 2