Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

INA-14/XTO-674

INA-14/XTO-674
The issue of water and air backflow in areas susceptible to corrosion and rust has been resolved with our latest check valves. The INA-14 and XTO-674 Series come in brass or stainless steel body materials with rubber seals of NBR, FKM or CR (Chloroprene rubber). They can be used across a wide range of applications and can cope with extreme conditions, resisting ambient and fluid temperatures as high as 80°C and as low as -30°C. Cost savings are also achieved thanks to a minimum operating pressure of 0.01MPa. Highly flexible, they can be used with both vacuum and oscillation measures and are available in four port sizes, 1/8", 1/4", 3/8" and 1/2" and a range of weights from 20g to 280g.

Categorias

Sem resultados que correspondam às caracteristicas da busca.