Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

HRR

HRR
  • Air or water-cooled chiller mounted in a 19-inch rack
  • Cooling and heating capacity range: 1 kW to 2.5 kW and 450 W to 550 W respectively
  • Temperature Stability: ± 0.1ºC. Set temperature range: 10 to 35ºC
  • Self-diagnosis function with 23 different alarm codes
  • Front Access: simple to control, service and maintain with all filters and drainage via the front panel.

Categorias

Sem resultados que correspondam às caracteristicas da busca.