Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

HECR

HECR
  • Air or water cooled peltier type chiller mounted in 19 inch rack.
  • Cooling and Heating capacity range: 200 W to 1.2 kW and 600 W to 2 kW respectively.
  • Excellent Temperature Stability: ± 0.01 to 0.03 ºC. Set temperature range: 10 to 60 ºC.
  • It is easy to start up in 3 steps and to control, with14 different alarm codes.
  • Low Noise level: 54dB or less.

Categorias

Sem resultados que correspondam às caracteristicas da busca.