Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Heavy-duty Pad

Heavy-duty Pad
The ZPT series vacuum cups are available in 16 diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50 mm stroke

Categorias

Sem resultados que correspondam às caracteristicas da busca.