Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

D-B30x/B31x/B35x, Reed Switch, Band Mounting

  • Electrical entry: Terminal Conduit, (J) Grommet.
  • Application Load: PLC.
  • Power voltage: 100VAC/24V DC.
  • Load current: 5 to 30mA.
  • Applicable Actuator Series: CDA1, CDBA1, CDV3, CDVS, CDLA, CE2, CNA, CDL1, CDS1, RHC.

Configure your product

D-
Model
Electrical Entry