Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

EX500, Input Unit

  • Connector type: M8 and M12.
  • Number of inputs: 16.
  • Supply current: Max. 1.3 A/Unit.
  • Internal current consumption: 200 mA or less (when the input signal is ON).
  • Enclosure: IP67.