Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Serial Interface Unit - EX245

Tailored to the automotive industry

  • Stay safely connected in your automotive environment – PROFIsafe & PROFINET compatible. AIDA compliant
  • Guarantee data flow anytime – MRP/MRPD function and possibility to duplicate routes with a ring topology
  • Obtain greater flexibility – Availability of digital input/output units together with IO– Link communication and access to devices from the PC with built in web server function
  • Ensure endurance against noise and overall deterioration – Fibre-optic cable and connectors and preventive maintenance alarm

e muito mais

  • Push Pull, M12 connectors
  • Max. 32 valves
  • Max. 128 inputs; Max. 64 outputs.

  • The product EX245-SPN1 is being discontinued and will be replaced by EX245-SPN1A series. Update details here.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

EX245-SPN1
SPN1

SPN1
SPN1 (PROFINET)
Operating humidity range
Operating, Stored: 35 to 85 % RH (No condensation)
Applicable load
Solenoid valve with surge voltage suppressor of 24 VDC, 1 W or less (SMC)
Output type
Source/PNP (Negative common)
Protocol
PROFINET
Number of outputs
32
Communication speed
100 Mbps full duplex
Enclosure
IP65 (Manifold assembly, With seal cap)
Power supply voltage
24 VDC
Operating temperature range
Operating: -10 to 50 °C, Stored: -20 to 60 °C (No condensation)
Short-circuit protection
Yes
Withstand voltage
500 VAC for 1 minute between external terminals and FE
Insulation resistance
500 VDC, 10 MΩ or more between external terminals and FE
Standards
CE
F456 - Device type
PROFINET IO
F457 - Configuration file
GSD
F458 - Applicable function
Fibre-optic cable maintenance alarm, MRP, Fast Start Up
F459 - Inter. current cons.
300 mA
F460 - Loop through current
10 A
F461 - Operating voltage US1
24 VDC +20 %, -15 %/6 A
F462 - Operating voltage US2
24 VDC +20 %, -15 %/4 A
F463 - Power supply intensity
2 A
Max. Number of modules
8
Max. number of digital inputs
128
F466 - Max.number of dig.outputs
64
Weight
1.000 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version