Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

MHS3-X6708, Air Gripper, 3-Finger, Environmentally Resistant

  • Maximum gripping force 359 N at 0.5 MPa
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 60 c.p.m.

Configure your product

 
Bore Size
Auto Switch
Lead Wire or Prewired Connector
Number
Specifications