Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Elastic finger for grippers – MH-X7654

Unmatched adaptability

  • Embrace versatility – Advanced elastic materials enables the grip of indefinite workpieces
  • Adapt to any application – Different finger materials to fulfill your requirements, EPDM and FDA-compliant silicone rubber
  • Ensure accurate handling – Slim and lightweight design for picking up tightly packed workpieces
  • Careful sensibility – Elastic finger with great flexibility to avoid damaging not to harm fragile objects. Finger will adapt perfectly to the size of the workpiece.

e muito mais

  • Different finger materials:
    • EPDM (Ethylene propylene rubber): high abrasion resistance
    • Silicone rubber: FDA compliant
  • Slim design, as narrow as 3 mm
  • Effective gripping surface: 58 x 60 mm
    • Can be mounted in 2 different directions to perfectly adapt to the application
  • Operating temperature range:
    • EPDM: -20 to 150 ºC
    • Silicone: -30 to 200 ºC.

Configure your product

Looking for other product variations? Click here for free configuration.

Seleccione valores da lista e filtre os artigos que contenham esses caracteres. Ésta não é uma Busca exacta, Verifique os detalhes do Producto ou utilize a função comparar para obter mais informação sobre o producto.

Os artigos de stock podem estar sujeitos a alterações sem aviso prévio

A mostrar 1 para 1 de 1 entradas
ecrã / Mostrar 10 | 20 | 50 | 100
Details

Manuals

Looking for products typically on stock? Click here for standard stocked items.

MH-AT1A090080-X7654
Material