Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Deep

Deep
ZPX and ZPY series vacuum cups are available in 16 diameters from 2mm to 125mm, making it ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry is supplied threaded or with optional hose barb, and with or without buffer. This versatile design can be used for a wide number of applications. 6-cup materials in 4 designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

Categorias

Sem resultados que correspondam às caracteristicas da busca.