Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

D-P3DWASC/P3DWASE, Magnetic Field Resistant 2 Colours lndication Style Solid State Switch, Direct Mounting

  • Electrical entry: Pre-wired connector.
  • Application Load: 24V DC Relay/PLC.
  • Load current: 6 to 40mA.
  • Applicable Actuator Series: MDB, CDA2, CDQS, CDQ2, MDU, MGP-Z, MGP, MGPW, MDWB, MDNB, CDNA2, CDLQ, MLGP, CDQSY, MBY, CDA2Y, CDQ2Y, CDS2Y, CDQSX, CDQ2X, MK, CKQG, CLKQG, CKG1, CLK2G, RSDQ, RS2H, C96N.