Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

D-A33C/A34C, Reed Switch, Tie-rod Mounting, Terminal Conduit

  • Electrical entry: Terminal Conduit.
  • Application Load: Relay/PLC.
  • Power voltage: 100, 200VAC/24V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDA1, CDBA1, CDV3, CDVS, CDLA, CDL1, CE2, CNA.

Configure your product

 
Model
Bore Size