Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

CXT

CXT
The CXT is designed for short stroke (up to 300mm) and high load applications. The cylinder utilizes a slide body, which incorporates large guide rods that allow greater load capability when compared to competitive slides. The CXT is equipped with optional shock absorbers or stroke adjustment. A choice of ball bushing bearing or carbon steel alloy slide bearing is available for applications that require smooth actuation or impact loading, respectively. The power source is supplied by a CQS cylinder, which is attached via a flexible coupling.

Busca Avançada

Categorias