Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Nylon Standard Tubing, Corrugated Cardboard - T*-X64

  • Applicable tubing O.D.: Ø 6 mm
  • Length per roll: 250 and 500 m
  • Operating temperature: -40 to 100 °C for air and 0 to 70 °C for water.

Configure your product

 
Colour
Roll Length