Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Condensation Checker – PSH

Check your humidity, avoid moisture

  • Protect your equipment from moisture improving OEE – Monitoring of relative humidity and temperature
  • Optimise your installation space – Sensor and display in a single unit
  • Enjoy IO-Link advantages – Your one supplier for your automation needs
  • Rely on user-friendly monitoring of your installation – 2-screen display for showing various values.

e muito mais

  • Applicable fluid: air, non-corrosive gas
  • Relative humidity setting range: 0 to 100 %
  • Relative humidity display accuracy: ±5 % RH ±1 digit
  • Temperature setting range: -5 to 55 °C
  • Temperature display accuracy: ±3 °C ±1 digit
  • 3-colour/ 2-screen display
  • Port Size: R1/8
  • IP65.

Configure your product

 
Output Specification
Unit Specification
Piping Specification
Option 1
Option 2
Option 3