Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Compact Compressor − CRP

Compress all your problems

  • Generate positive or negative pressure for your application − Supplies compressed air in an environment with no air source
  • Enhance your machine's performance − Compact and lightweight design to allow installation in moving robots
  • Forget about daily maintenance − Oil-free reciprocating compressor
  • Install it in quiet areas − As low as 55dB.

e muito mais

  • Electric compressor or vacuum pump on the same device:
    • Max. Discharge pressure: 0.55 MPa
    • Max. Vacuum pressure: -70 kPa
    • Flow rate: 10 l/min.
  • Compact and lightweight solution:
    • W154 mm x H134 mm x D100 mm
    • 3.5 Kg.
  • Controller with alarm functions to check for trouble in the functioning of the machine
  • Usable in continous operation.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Seleccione valores da lista e filtre os artigos que contenham esses caracteres. Ésta não é uma Busca exacta, Verifique os detalhes do Producto ou utilize a função comparar para obter mais informação sobre o producto.

Os artigos de stock podem estar sujeitos a alterações sem aviso prévio

A mostrar 1 para 1 de 1 entradas
ecrã / Mostrar 10 | 20 | 50 | 100
Details

Manuals

Looking for products typically on stock? Click here for standard stocked items.

CRP10-D1-BP-KV
Controller Mounting
Silencer for Inlet Port
High-precision Digital Pressure Switch
Check Valve with One-touch Fitting for Exhausting Residual Pressure
3-Port Solenoid Valve for Exhausting Residual Pressure

Eclass code
Eclass version
Unspsc number
Unspsc version