Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Coming Soon

A mostrar 1 para 19 de 19 entradas
ecrã / Mostrar 10 | 20 | 50 | 100

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance)

Series LEFSW

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance)

  • A dust-tight and water-jet-resistant (IP65 equivalent) slider type product
    Newly developed special wear-resistant seal band
    A special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.
  • With internal battery-less absolute encoder
    Restart from the last stop position is possible after recovery of the power supply.
    Reduced maintenance (No need to manage or replace batteries)
  • Work load:Max. 65 kg (Size 40, Lead B)
  • Stroke:Max. 1200 mm (Size 40).

Air Flow Controller

Series IN502-44/45/46

Air Flow Controller

  • A rated control flow rate range of 200 to 2000 l/min has been added. [New]
  • Automatic flow rate adjustment is possible
  • Dry air, N2
  • Control accuracy: ±5 % F.S
  • Responsiveness: 0.5 s or less
  • Space saving/Reduced piping, wiring, and installation labor
  • Various types of grease can be selected
    Grease compatible with low dew points, White vaseline, Grease for food
  • IO-Link compatible.

Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller

Series HRZF

Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller

  • Low GWP refrigerant chiller
    GWP: 148∗ ∗ Based on the IPCC AR4
    EU refrigerant regulations: GWP150 or more
    US refrigerant regulations: GWP700 or more
    California, US refrigerant regulations: GWP750 or more
  • Environmentally friendly R454C as refrigerant (Not available for air transport)
  • More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.

Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type

Series ASG

Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type

  • Improved corrosion/heat resistance with the all stainless steel exterior
    Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used
  • Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
    ∗ Stainless steel 304 is used as the material for parts other than body A.
  • Max. operating temperature: 150 °C
  • NSF H1 grease.

Pulse Blow Valve

Series AXTS040-X202

Pulse Blow Valve

  • The peak pressure of repeatedly colliding air permits efficient blowing
  • CO2 emissions (Air consumption) : 50% reduction
  • Control for pulse generation is not required.
    Pulse blow can be used by simply supplying air.
  • Built-in pilot valve construction allows for stable blowing.

Compact Slide Ø 6, Ø 10, Ø 16, Ø 20, Ø 25

Series MXH2

Compact Slide Ø 6, Ø 10, Ø 16, Ø 20, Ø 25

  • Size Ø 25 have been added. [New]
  • Same width as size Ø 20
    Allowable moment: Max. 1.4 times greater than that of size Ø 20
  • Improved linear guide rigidity reduces the amount of table displacement by 48%
    Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)
    Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)
    Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)
  • Max. standard stroke: 150 mm (For Ø 20, Ø 25)[New]
  • Weight: Max. 6% reduction (194 g→182 g)
  • Dimensions for mounting and length are equivalent to the existing MXH series.

Elastic Finger

Series MH-X7654

Elastic Finger

  • Rubber sheet fingers enable gripping of an indefinite workpiece
  • Design of the finger according to the workpiece shape is not required
  • Allows for gripping of tightly packed workpieces
    The elastic finger mounting attachment to be produced by the customer
  • Material
    - Silicone rubber (Blue)
    This product is made of materials compliant with FDA
    (U.S. Food and Drug Administration) regulations as well as Japan Food Sanitation Act standards
    - EPDM (Black).

Compact Cylinder/High Power Type

Series CQE

Compact Cylinder/High Power Type

  • Theoretical output: 1.5 times
  • This is done even with the same external dimensions of the CQ2 series
  • The theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shape
  • Contributes to a lower pressure air line
    Supply pressure decreaed by 0.17 MPa
    The same theoretical output is available even when the supply pressure to the cylinder is decreased.

Manifold Controller

Series JXD1-M

Manifold Controller

  • Up to 16 axes can be connected
    Max. 8 driver units can be connected
  • Fanless design (no cooling fan)
    No cooling fan = No need to worry about fan replacement
  • Operating temperature range: 0 to 55°C
  • Communication protocol
    CC-Link
    EtherNet/IP™
  • Cables, etc. can be attached from the front.

[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type

Series LE2FS_H/LE2Y_H

[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type

  • Compatible with manifold controller
    Up to 16 axes can be connected
  • Annual CO2 emissions reduced by up to 38% through motor control optimization (SMC comparison)
    8.7 kg-CO2e/year (14.1)
    *The numerical values vary depending on the operating conditions
  • Battery-less absolute encoder type
    Restart from the last stop position is possible.

Multi Hand Adapter

Series RMMA

Multi Hand Adapter

  • Allows for the handling of various workpieces by a single robot
  • Allows for the simultaneous transfer of multiple workpieces
  • Up to 3 grippers can be mounted
  • Reduces tool changing time
  • Robot arm end standards: Equivalent to ISO9409-1-50-4-M6
  • 3 gripper mounting angles.

Modular Type Water Separator

Series AFG-D

Modular Type Water Separator

  • The no filter element design achieves a large flow and maintenance free construction
  • Water droplets are removed by centrifugal force (Water droplet removal ratio: 99%)
    Air containing water droplets is rotated to remove them by centrifugal force
  • Modular Design with Uniform Body Style.

Longer Life Cylinder

Series C85/C75-XB24

Longer Life Cylinder

  • New technology offers at least 4 times better durability
  • The maintenance intervals will be extended
  • Employs the same specification and imensions as the existing models, C85 ISO Cylinder series and C75 Air Cylinder series.

e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type

Series EQFS_H/EQY_H

e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type

  • Size 16 has been added [New]
  • Easy to set up, just like air equipment!
    Two position stop with no programming required
    Three position stop with no programming required
    Cycle time can be set in all control modes
  • Downsized with Integrated Controller, Wiring saving, Labor saving
    - Programless
    - Reduced adjustment time/li>
  • Annual CO2 emissions reduced by up to 59% through motor control optimization [5.8 kg-CO2e/year (14.1)]
    * The numerical values vary depending on the operating conditions.

Layer Fluoropolymer Polyurethane Tubing

Series TUE

Layer Fluoropolymer Polyurethane Tubing

  • 2-layer tube with excellent environmental resistance and flexibility
    Outer layer: Fluoropolymer, Inner layer: Polyurethane
  • Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
  • Wide color variations
    Available in black, white, blue, and translucent colors.

Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator

Series ITVX2030-X10

Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator

  • Improved accuracy at 1 MPa or less
    Repeatability: ±0.5% F.S. or less
    Pressure stability: 0.5% F.S. or less
  • Max. supply pressure: 5.0 MPa
  • Set pressure range: 0.01 to 3.0 MPa
  • Max. flow rate: 3000 L/min (ANR)
  • Fluid: Air, N2, O2, Ar
  • Wetted parts: Fluorine grease.

Vacuum Unit Ejector System/Vacuum Pump System

Series ZK2A

Vacuum Unit Ejector System/Vacuum Pump System

  • Supply valve: An N.O. specification has been added [New]
    Can hold vacuum∗ even when the power goes out or is turned off
    Prevents the sudden dropping of workpieces∗
    ∗ Supposing the supply pressure is being maintained
  • An IO-Link compatible pressure switch has been added [New]
    Allows for ejector control with a single communication line
    Reading of the device information and parameter batch settings are possible
  • Compatible with ejector systems and vacuum pump systems
  • Energy saving ejector
    Air supply is cut-off when vacuum is reached
    Air consumption: 93 % reduction (Under SMC's measurement conditions)
  • More efficient ejector: Suction flow increased by 50 %
    (Compared to other SMC 1-stage ejectors)
  • Energy saving efficiency: 93 % reduction
  • Improved low noise and suction flow by adoption of a high-noise reduction silencer.