Compact Cylinder/High Power Type Series CQE Product Description Features catalogue Compact Cylinder/High Power Type Theoretical output: 1.5 timesThis is done even with the same external dimensions of the CQ2 seriesThe theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shapeContributes to a lower pressure air lineSupply pressure decreaed by 0.17 MPaThe same theoretical output is available even when the supply pressure to the cylinder is decreased. Catálogo de características
Manifold Controller Series JXD1-M Product Description Features catalogue Manifold Controller Up to 16 axes can be connectedMax. 8 driver units can be connectedFanless design (no cooling fan)No cooling fan = No need to worry about fan replacementOperating temperature range: 0 to 55°CCommunication protocolCC-LinkEtherNet/IP™Cables, etc. can be attached from the front. Catálogo de características
[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Series LE2FS_H/LE2Y_H Product Description Features catalogue [Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Compatible with manifold controllerUp to 16 axes can be connectedAnnual CO2 emissions reduced by up to 38% through motor control optimization (SMC comparison)8.7 kg-CO2e/year (14.1)*The numerical values vary depending on the operating conditionsBattery-less absolute encoder typeRestart from the last stop position is possible. Catálogo de características